Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Digital to Analog Converter

Our portfolio of D to A Converters (DACs) includes high accuracy (+/- 1 LSB INL), two or four quadrant capable Multiplying D to A Converters (MDACs) provide high performance solutions. Choose your output buffer to meet your application needs, i.e., low offset, high voltage, high speed (fast slew rate).

Learn more about our flexible, Multiplying D to A Converter (MDAC) product family.


DAC5681Z : 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)

DAC5689 : 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC)

DAC7716 : Quad 12-Bit High Accuracy +/-15 V Output Serial Input Digital-To-Analog Converter

  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
  • Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs (slyt360.PDF, 617 KB)
    04 Oct 2009 Download
 

You've Selected: Digital to Analog Converter


Select Device Parameters

17 Results - View Results at the bottom of the page
spacer
Resolution (Bits) DAC: Channels Settling Time (µs) Sample / Update Rate (MSPS) DNL (max) (+/-LSB) INL (max) (+/-LSB) Power Consumption (typ) (mW) SNR (typ) (dB) SFDR (typ) (dB) Architecture Output Type Output Range Min. (V or mA) Output Range Max. (V or mA) Interface Reference: Type Analog Voltage AV/DD (V) Logic Voltage DV/DD (V) No. of Supplies (Unipolar) INL (+/-) (max) (%) Pin/Package
(E.g. 1.2 or 100)
- Or -


(E.g. 1.2 or 100)
- Or -


   
Tip: Ctrl+click to select multiple values within a box. Show me


17 Results - Show All Results 1 - 10 of 17 Results |  Next >Page  1 | 2  

Part Number  Status  Resolution (Bits)  DAC: Channels  Settling Time (µs)  Sample / Update Rate (MSPS)  DNL (max) (+/-LSB)  INL (max) (+/-LSB)  Power Consumption (typ) (mW)  SNR (typ) (dB)  SFDR (typ) (dB)  Architecture  Output Range Min. (V or mA)  Output Range Max. (V or mA)  Output Type  Interface  Reference: Type  Monotonicity  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  No. of Supplies (Unipolar)  INL (+/-) (max) (%)  Thermal Shutdown  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV5637ACTIVE  10  2  0.8  0.278  0.5  1  4.2  56  62  String  0  5.1  Voltage  Serial SPI  Int/Ext  10  2.7  5.25  2.7  5.25  1  0.1  No  8SOIC3.95 | 1ku  10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time  
TLV5631ACTIVE  10  8  1  0.283  1  2  18  10    String  0  5.1  Voltage  Serial SPI  Int/Ext  10  2.7  5.5  2.7  5.5  1  0.2  No  20SOIC
20TSSOP
5.60 | 1ku  2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref  
TLV5617AACTIVE  10  2  2.5  0.093  0.5  1  1.8  68  64  String  0  5.1  Voltage  Serial SPI  Ext  10  2.7  5.5  2.7  5.5  1  0.1  No  8SOIC2.25 | 1ku  10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time  
TLV5608ACTIVE  10  8  1  0.283  1  2  18      String  0  5.1  Voltage  Serial SPI  Ext  10  2.7  5.5  2.7  5.5  1  0.2  No  20SOIC
20TSSOP
4.90 | 1ku  2.7V to 5.5V 10-Bit 8-channel Serial DAC  
TLV5606ACTIVE  10  1  3  0.102  1  1.5  0.9  62  68  String  0  5.1  Voltage  Serial SPI  Ext  10  2.7  5.5  2.7  5.5  1  0.15  No  8MSOP
8SOIC
1.30 | 1ku  10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power  
TLV5604ACTIVE  10  4  3  0.102  1  1  3  68  70  String  0  5.1  Voltage  Serial SPI  Ext  10  2.7  5.5  2.7  5.5  1  0.1  No  16SOIC
16TSSOP
3.70 | 1ku  10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown  
TLC5615ACTIVE  10  1  12.5  0.075  0.5  1  0.75      String  0  5.1  Voltage  Serial SPI  Ext  10  4.5  5.5  4.5  5.5  1  0.1  No  8MSOP
8PDIP
8SOIC
1.90 | 1ku  10-Bit, 12.5 us DAC, Serial Input, Low Power  
THS5651AACTIVE  10  1  0.035  125  0.5  1  175    77  I-steering  2  20  Current  Parallel  Int/Ext    3  5.5  3  5.5      No  28SOIC
28TSSOP
4.50 | 1ku  10-Bit, 125MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA  
DAC900ACTIVE  10  1  0.03  200  0.5  1  170    68  I-steering  2  20  Current  Parallel  Int/Ext    2.7  5.5  2.7  5.5      No  28SOIC
28TSSOP
4.20 | 1ku  10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA  
DAC6574ACTIVE  10  4  9  0.188  0.5  2  1.5      String  0  5.5  Voltage  Serial I2C  Ext  10  2.7  5.5      1    No  10MSOP3.85 | 1ku  10-bit, Quad, Digital-to-Analog Converter with I2C interface  
spacer
17 Results - Show All Results 1 - 10 of 17 Results |  Next >Page  1 | 2